Eaton Bussmann series FWX high speed fuse, 600V, 800A RMS, 200 kAIC Vac, 50 kAIC at 250 Vdc, Non Indicating, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series FWX high speed fuse
|
| Catalog Number |
FWX-800A
|
| UPC |
051712150767
|
| EAN |
5027590061704
|
| Product Length/Depth |
5.4 in
|
| Product Height |
2.2 in
|
| Product Width |
2.1 in
|
| Product Weight |
0.8 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
800A RMS
|
| Interrupt rating |
200 kAIC Vac
50 kAIC at 250 Vdc |
| Voltage rating |
600 V
|
| Watt losses |
84 W
|
| Packaging type |
Standard
|