Descargar documento () de 20
We make what matters work*

GFI12M166

Eaton portable GFCI, Watertight, field wireable available for attachment, 20A, #12 AWG, 2' (0.61m) cord length, Polycarbonate, L5-20, Locking plug type, Manual reset, 120V, 4X 669613

General specifications

Product Name
Eaton portable GFCI
Catalog Number
GFI12M166
UPC
032664669613
Product Length/Depth
4 ft
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.38 lb
Compliances
NEC Compliant

Especificaciones del producto

Special features
Watertight, field wireable available for attachment
Amperage Rating
20A
Circuit interrupter type
GFCI
Cord gauge
#12 AWG
Cord length
2' (0.61m)
Material
Polycarbonate
NEMA configuration
L5-20
NEMA type
NEMA 4X
Plug type
Locking
Voltage rating
120 V
NEMA Rating
4X
Reset type
Manual

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español