Eaton portable GFCI, Watertight, field wireable available for attachment 20A, #12 AWG, 25' (7.62m) cord length, Polycarbonate, 5-20, Straight blade plug type, Manual reset, 120V, 4X 669675
| Product Name |
Eaton portable GFCI
|
| Catalog Number |
GFI12M455
|
| UPC |
032664669675
|
| Product Length/Depth |
27 ft
|
| Product Height |
2.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
0.38 lb
|
| Compliances |
NEC Compliant
|
| Special features |
Watertight, field wireable available for attachment
|
| Amperage Rating |
20A
|
| Circuit interrupter type |
GFCI
|
| Cord gauge |
#12 AWG
|
| Cord length |
25' (7.62m)
|
| Material |
Polycarbonate
|
| NEMA configuration |
5-20
|
| NEMA type |
NEMA 4X
|
| Plug type |
Straight blade
|
| Voltage rating |
120 V
|
| NEMA Rating |
4X
|
| Reset type |
Manual
|
Soporte de Eaton
Conoce más sobre nuestros productos