Descargar documento () de 20
We make what matters work*

GFS1 S752

Eaton Crouse-Hinds series GFS ground fault circuit interrupter, 20A, 5 mA, Copper-free aluminum, Epoxy power finish, 125 Vac

Especificaciones generales

Product Name
Eaton Crouse-Hinds series GFS ground fault circuit interrupter
Catalog Number
GFS1 S752
UPC
782274795690
Product Length/Depth
3.5 in
Product Height
5.09 in
Product Width
2.63 in
Product Weight
2.45 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class II, Division 1
Class III
Class I, Division 2
NEMA Rating
12
7
9
3
Special features
Epoxy power finish
Amperage Rating
20A
Voltage rating
125 Vac
Ground trip current
5 mA
Material
Copper-free aluminum

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.