Eaton Crouse-Hinds series CEAG Trumpet cable gland, Gland size 63, Polyamide, 38.0 - 46.0 mm outer sheath, M63 Metric
| Product Name |
Eaton's Crouse-Hinds series CEAG Trumpet cable gland
|
| Catalog Number |
GHG9601949R0116
|
| EAN |
4250217429316
|
| Product Length/Depth |
121 mm
|
| Product Height |
107 mm
|
| Product Width |
107 mm
|
| Product Weight |
0.742 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| Ingress protection (IP) ratings |
IP66
|
| Material |
Polyamide
|
| Gland size |
63
|
| Outer sheath (min/max) |
38.0 - 46.0 mm
|
| Thread Size |
M63
|
| Thread type |
Metric
|