Descargar documento () de 20
We make what matters work*

GHQ1015

Type GHQ Circuit Breakers, 15A, 14 kAIC, 277V

Especificaciones generales

Product Name
Eaton GHQ thermal magnetic circuit breaker
Catalog Number
GHQ1015
UPC
782114985106
Product Length/Depth
2.63 in
Product Height
4 in
Product Width
3 in
Product Weight
0.42 lb
Certifications
UL 489
Catalog Notes
Includes 4A33462H01 load clip.

Especificaciones del producto

Amperage Rating
15 A
Voltage rating
277V
Trip Type
Non-Interchangeable
Circuit breaker type
GHP
Frame size
GDB
Interrupt rating
14 kAIC
Number of poles
Single-pole
Type
Circuit breakers

Exportar especificación del producto