Descargar documento () de 20
We make what matters work*

GHQF1020

Eaton GHQ thermal magnetic circuit breaker,Miniature industrial circuit breaker,15 A,14 kAIC,Single-pole,277 V,GQ

General specifications

Product Name
Eaton GHQ thermal magnetic circuit breaker
Catalog Number
GHQF1020
UPC
786689019914
Product Length/Depth
3.5 in
Product Height
4.6 in
Product Width
1 in
Product Weight
0.3 lb
Certifications
CSA Certified
UL Listed
UL 489
Catalog Notes
Includes 4A33462H01 load clip.

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
277V
Trip Type
Non-Interchangeable
Circuit breaker type
GHP
Frame size
GDB
Interrupt rating
14 kAIC
Number of poles
Single-pole
Type
Circuit breaker
Special features
Fire alarm, red handle

Exportar especificación del producto