Eaton Bussmann series GMT telecommunication fuse, Color code Gray, 125 Vac, 60 Vdc, 1 A, Non Indicating, Fast-acting, Tin-plated beryllium copper terminal
| Product Name |
Eaton Bussmann series GMT telecommunication fuse
|
| Catalog Number |
GMT-1A
|
| UPC |
051712576734
|
| EAN |
5027590093071
|
| Product Length/Depth |
0.78 in
|
| Product Height |
0.62 in
|
| Product Width |
0.11 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Amperage Rating |
1 A
|
| Fuse indicator |
Non-indicating
|
| Material |
Tin-plated beryllium copper terminal
|
| Packaging type |
Standard
|
| Voltage rating |
125 Vac, 60 Vdc
|
| Type |
Fast-acting
|
| Special features |
Color code gray
|
| Application |
Telecommunications DC power circuit protection
|