Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

GMW-4

Eaton GMW Series Fast-acting fuse 4A, 125Vac or less

General specifications

Product Name
Eaton Bussmann series fast-acting fuse
Catalog Number
GMW-4
UPC
051712717571
EAN
5027590097086
Product Length/Depth
7.1 mm
Product Height
6.4 mm
Product Width
7.1 mm
Product Weight
0.2 kg
Compliances
Not Applicable

Especificaciones del producto

Amperage Rating
4 A
Interrupt rating
35 AIC
Fuse indicator
Non-indicating
Response time
4 hr at 100%, 10 sec at 200%
Packaging type
Standard
Quantity
10
Voltage rating
125 V
Type
Electronic
Application
Electronic circuits

Exportar especificación del producto