La foto es representativa
Download
Eaton Bussmann series GND switched 4th pole, Ground
Product Name |
Eaton Bussmann series GND switched 4th pole
|
Catalog Number |
GND-16-40
|
UPC |
051712485562
|
Product Length/Depth |
2.25 in
|
Product Height |
3.25 in
|
Product Width |
3 in
|
Product Weight |
0.481 lb
|
Compliances |
Not Applicable
|
Certifications |
Contact Manufacturer
|
Type |
disconnect switches
|