Eaton Crouse-Hinds series Condulet GUA surface cover, 3" cover opening diameter, Copper-free aluminum, 12 thread pitch
| Product Name |
Eaton Crouse-Hinds series Condulet GUA surface cover
|
| Catalog Number |
GUA06
|
| UPC |
782274458304
|
| Product Length/Depth |
3.49 in
|
| Product Height |
3.49 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.34 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Material |
Copper-free aluminum
|
| Cover opening diameter |
3"
|
| Thread pitch |
12
|