Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Stainless steel, B shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
|
| Catalog Number |
GUAB26 SS
|
| UPC |
662276518773
|
| Product Length/Depth |
3.6 in
|
| Product Height |
4.38 in
|
| Product Width |
2.11 in
|
| Product Weight |
4 lb
|
| Certifications |
UL1203
CSA C22.2 No. 30 |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
4X |
| Material |
Stainless steel
|
| Cover opening diameter |
3"
|
| Trade size |
3/4"
|
| Shape |
B
|