Eaton Bussmann series H12 front operated handle, Front-Operated Pistol Handle, External, front-operated, Padlockable, defeatable, 60 A, Black, Used with NEMA 1, 3R, and 12 disconnect switches
| Product Name |
Eaton Bussmann series H12 front operated handle
|
| Catalog Number |
H12-03B
|
| UPC |
051712401814
|
| Product Length/Depth |
3 in
|
| Product Height |
6.25 in
|
| Product Width |
1.92 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Used with |
Used with NEMA 1, 3R, and 12 disconnect switches
|
| Special features |
External, Padlockable, Defeatable
|
| Amperage Rating |
60A
|
| Color |
Black
|