Búsqueda de conocimientos
Descargar documento () de 20

H2007B-3

Eaton Freedom NEMA heater coil, Standard Trip, Class 20, NEMA, IEC, full load range 2.15A 2.6A 3.04A 3.49A Dial positions A B C D respectively, overload relay 32 or 75A

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2007B-3
UPC
782113967530
Product Length/Depth
1.8 in
Product Height
3.3 in
Product Width
1.7 in
Product Weight
0.15 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Sizes 5-8 and IEC P-Z use the 32A overload relay with current transformers. Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Especificaciones del producto

Design
NEMA, IEC
Full load current range
2.15A 2.6A 3.04A 3.49A Dial positions A B C D respectively
Overload relay
32 or 75A
Special features
Used with starter sizes 00-0 (Series C), Sizes 1-2, 5-8 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B), IEC Sizes P-X, Z
Trip Type
Standard Trip, Class 20
Type
Freedom/Definite Purpose Heater Pack
Used with
Used with starter sizes 00-0 (Series C), Sizes 1-2, 5-8 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B), IEC Sizes P-X, Z

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.