Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

H2022-3

Freedom Standard Trip Heater Pack, Standard Trip, Class 20 , NEMA, IEC , full load range 62.2A 69.7A 77.1A 84.6A Dial positions A B C D respectively, overload relay 105 or 144A

Especificaciones generales

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2022-3
UPC
782113626611
Product Length/Depth
3.5 in
Product Height
2.1 in
Product Width
2.4 in
Product Weight
0.2 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Especificaciones del producto

Design
NEMA, IEC
Full load current range
62.2A 69.7A 77.1A 84.6A Dial positions A B C D respectively
Overload relay
105 or 144A
Special features
Used with starter sizes 3-4, IEC Sizes L-N (Series A)
Trip Type
Standard Trip, Class 20
Type
Freedom Standard Trip Heater Pack
Used with
Used with starter sizes 3-4, IEC Sizes L-N (Series A)

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.