Búsqueda de conocimientos
Descargar documento () de 20

H2101B-3

Eaton Freedom NEMA heater coil, Freedom/Definite Purpose Heater Pack, Fast Trip, Class 10 , NEMA, IEC , full load range 0.26A 0.313A 0.367A 0.42A Dial positions A B C D respectively, overload relay 32 or 75A

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2101B-3
UPC
782113004723
Product Length/Depth
1.8 in
Product Height
3.3 in
Product Width
1.8 in
Product Weight
0.15 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Especificaciones del producto

Design
NEMA, IEC
Full load current range
0.26A 0.313A 0.367A 0.42A Dial positions A B C D respectively
Overload relay
32 or 75A
Trip Type
Fast Trip, Class 10
Type
Freedom NEMA
Used with
Used with starter sizes 00-0 (Series C), Sizes 1-2 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B)

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.