Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

H2114B-3

Freedom/Definite Purpose Heater Pack, Fast Trip, Class 10 , NEMA, IEC , full load range 23.5A 27.3A 31A 34.8A Dial positions A B C D respectively, overload relay 32 or 75A

Especificaciones generales

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2114B-3
UPC
782113004853
Product Length/Depth
1.8 in
Product Height
3.3 in
Product Width
1.7 in
Product Weight
0.15 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Especificaciones del producto

Design
NEMA, IEC
Full load current range
23.5A 27.3A 31A 34.8A Dial positions A B C D respectively
Overload relay
32 or 75A
Special features
Used with starter sizes 00-0 (Series C), Sizes 1-2 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B)
Trip Type
Fast Trip, Class 10
Type
Freedom/Definite Purpose Heater Pack
Used with
Used with starter sizes 00-0 (Series C), Sizes 1-2 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B)

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.