Descargar documento () de 20
We make what matters work*

H48M31B12CU

Eaton K-Factor Non Linear Transformer, Ventilated, K-4, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 220Y/127V, 80°C, 112.5 kVA , Cu windings, Elec. Shield, Frame: 916A, uses WS19

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
H48M31B12CU
UPC
786680048654
Product Length/Depth
23.42 in
Product Height
46.58 in
Product Width
28.22 in
Product Weight
1120 lb
Certifications
UL Listed

Especificaciones del producto

Special features
Electrostatically Shielded
Coil material
Copper
Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
220Y/127 V
Temperature rise
80 °C rise
Design
K-4
Frame
916A
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Volt ampere rating
112.5 kVA
Weathershield
WS19

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.