Eaton Bussmann series H4X front operated handle, Disconnect Switch Handle, Red/yellow
| Product Name |
Eaton Bussmann series H4X front operated handle
|
| Catalog Number |
H4X-03R
|
| UPC |
051712401906
|
| Product Length/Depth |
3.2 in
|
| Product Height |
6.5 in
|
| Product Width |
1.91 in
|
| Product Weight |
0.45 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Contact Manufacturer
|
| Color |
Red
Yellow |