Eaton Bussmann series H4X front operated handle, Front-Operated Pistol Handle, External, Padlockable, defeatable, Red/yellow, 60 A, Used with NEMA 1, 3R, 4, 4X, and 12 disconnect switches
| Product Name |
Eaton Bussmann series H4X front operated handle
|
| Catalog Number |
H4X-06R
|
| UPC |
051712402002
|
| Product Length/Depth |
13.5 in
|
| Product Height |
2.875 in
|
| Product Width |
3.125 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Used with |
Used with NEMA 1, 3R, 4, 4X, and 12 disconnect switches
|
| Special features |
External, Padlockable, Defeatable
|
| Amperage Rating |
60A
|
| Color |
Yellow
Red |