Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

HBAB44174EM1

Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture,3/4" (2) NPT hubs,4 ft,Acrylic lens,T8 bi-pin,Al,4-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Through feed,Bolted door,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
Catalog Number
HBAB44174EM1
UPC
662276458895
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
33 lb

Certificaciones y cumplimientos

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Especificaciones del producto

Lamp type
Fluorescent
Lamp length
4 ft
Light type
T8 bi-pin
Number of lamps
4-lamp
Material
Aluminum
Wattage
32W
Entry size
3/4"
Entry type
(2) NPT hubs
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V maximum
Style
Through feed
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Type
Bolted door

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.