Descargar documento () de 20
We make what matters work*

HC090C6N2SV

HC090A 480-690V floor mnt w/Seismic, VZCtrl N2/IP21

General specifications

Product Name
Eaton HC active harmonic correction unit
Catalog Number
HC090C6N2SV
UPC
786687101833
Product Length/Depth
25.84 in
Product Height
85.37 in
Product Width
23.9 in
Product Weight
737 lb
Certifications
CSA Std. C22.2 No. 14
UL 508A

Exportar especificación del producto