Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

HEB-AW

Eaton Bussmann series HEB inline fuse holder, 30 A, Single-pole, Lineside: Copper solid, Loadside: Copper crimp #8-16; (2) #12-16, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-AW
UPC
051712718257
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Especificaciones del producto

Amperage Rating
30 A
Number of poles
Single-pole
Short-circuit rating
200 kA
Interrupt rating
200 kAIC
Connection
Loadside: Copper crimp #8-16; (2) #12-16
Lineside: Copper solid
Voltage rating
600 V
Type
Inline fuse holder

Exportar especificación del producto