Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

HEB-AY

Eaton Bussmann series HEB inline fuse holder, 30 A, Single-pole, Lineside: Aluminum setscrew #2-12, Loadside: Copper crimp #8-16; (2) #12-16, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-AY
UPC
051712718295
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
1 in
Product Weight
0.11 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Especificaciones del producto

Amperage Rating
30 A
Number of poles
Single-pole
Short-circuit rating
200 kA
Interrupt rating
200 kAIC
Connection
Loadside: Copper crimp #8-16; (2) #12-16
Lineside: Aluminum setscrew #2-12
Voltage rating
600 V
Type
Inline fuse holder

Exportar especificación del producto