Búsqueda de conocimientos
Descargar documento () de 20

HEJ-BB

Eaton Bussmann series HEJ inline fuse holder, Water resistant, 35-60 A, Single-pole, Loadside: Copper crimp #6; (2) #10, Lineside: Copper crimp #6; (2) #10, 480 V, Used with type SC fuses

General specifications

Product Name
Eaton Bussmann series HEJ inline fuse holder
Catalog Number
HEJ-BB
UPC
051712105507
Product Length/Depth
5 in
Product Height
6 in
Product Width
1 in
Product Weight
0.11 lb
Compliances
CE Marked
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Especificaciones del producto

Used with
Used with Type SC fuses
Amperage Rating
35-60A
Number of poles
Single-pole
Voltage rating
480 V
Type
Inline fuse holder
Special features
Water resistant

Exportar especificación del producto