Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

HEJ-CC

Eaton Bussmann series HEJ inline fuse holder, 35-60 A, Single-pole, Lineside: Copper crimp #8 (2 per terminal)/#4 (1 per terminal), Loadside: Copper crimp #8 (2 per terminal)/#4 (1 per terminal), 480 V, Used with type SC fuses

General specifications

Product Name
Eaton Bussmann series HEJ inline fuse holder
Catalog Number
HEJ-CC
UPC
051712167895
EAN
5027590251983
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.12 lb
Compliances
CE Marked
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Especificaciones del producto

Used with
Used with Type SC fuses
Amperage Rating
35-60A
Number of poles
Single-pole
Connection
Loadside: Copper crimp #8 (2 per terminal)/#4 (1 per terminal)
Lineside: Copper crimp #8 (2 per terminal)/#4 (1 per terminal)
Voltage rating
480 V
Type
Inline fuse holder

Exportar especificación del producto