Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

HEY-AB

Eaton Bussmann series HEY inline fuse holder, 0-30 A, Two-pole, Lineside: Copper crimp (2) #10 / (1) #6 / (1) #4, Loadside: Copper crimp (1) #12-8/(2) #12, 600 V

Especificaciones generales

Product Name
Eaton Bussmann series HEY inline fuse holder
Catalog Number
HEY-AB
UPC
051712118323
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
2.05 lb
Compliances
Contact factory
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Especificaciones del producto

Amperage Rating
0-30A
Number of poles
Two-pole
Connection
Loadside: Copper crimp (1) #12-8/(2) #12
Lineside: Copper crimp (2) #10 / (1) #6 / (1) #4
Voltage rating
600 V
Type
Inline fuse holder

Exportar especificación del producto