Eaton Series C DC/PvGard complete molded case circuit breaker, F-frame, HFD, Complete breaker, Fixed thermal, fixed magnetic trip type, Two-pole, 150A, 600 Vac, 250 Vdc, 42 kAIC at 600 Vac, Line and load, Vdc
| Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
| Catalog Number |
HFDDC2150L
|
| UPC |
786679063415
|
| Product Length/Depth |
7.5 in
|
| Product Height |
5 in
|
| Product Width |
3.5 in
|
| Product Weight |
3 lb
|
| Certifications |
UL 489
|
| Amperage Rating |
150 A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
HFD
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Line and load
|
| Frame |
F
|
| Class |
Vdc
|
| Interrupt rating |
42 kAIC at 600 Vac
|
| Number of poles |
Two-pole
|