Búsqueda de conocimientos
Descargar documento () de 20

HM25030-2QR

Eaton Bussmann series HM modular fuse block, QR, 0-30 A, Two-pole, Class H, Class K, 10 kAIC, 250 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM25030-2QR
UPC
051712511193
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
0-30A
Number of poles
Two-pole
Class
Class K
Class H
Short-circuit rating
10 kA
Voltage rating
250 V
Type
Modular fuse block
Special features
QR

Exportar especificación del producto