Búsqueda de conocimientos
Descargar documento () de 20

HM60030-2SR

Eaton Bussmann series HM modular fuse block, 0-30 A, Two-pole, Class H, Class K, 10 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM60030-2SR
UPC
051712511407
Product Length/Depth
6.2 in
Product Height
2.25 in
Product Width
3.48 in
Product Weight
0.45 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
0-30A
Number of poles
Two-pole
Class
Class H
Class K
Short-circuit rating
10 kA
Voltage rating
600 V
Type
Modular fuse block

Exportar especificación del producto