Descargar documento () de 20
We make what matters work*

HMCP150U4

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 150 A, Three-pole, 750-2500 A, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP150U4
UPC
786679150788
Product Length/Depth
7.4 in
Product Height
4.9 in
Product Width
5 in
Product Weight
4.25 lb
Compliances
Contact Manufacturer
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
150 A
Magnetic trip range
750-2500 A
Series
Series C
Number of poles
Three-pole
Type
Motor circuit protector

Exportar especificación del producto

Folletos

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.