Eaton Bussmann series HPS panel mount fuse holder, Branch Circuit, 20 A, 1/4 inches quick connect terminal, Panel, 600 V
Product Name |
Eaton Bussmann series HPS panel mount fuse holder
|
Catalog Number |
HPS-JJ
|
UPC |
051712740425
|
Product Length/Depth |
1.77 in
|
Product Height |
2.62 in
|
Product Width |
1.11 in
|
Product Weight |
0.3 lb
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
Contact Manufacturer
UL Recognized CSA Certified |
Amperage Rating |
20 A
|
Connection |
1/4 inch quick connect terminal
|
Mounting method |
Panel
|
Voltage rating |
600 V
|
Type |
Panel mount fuse holders
|
Application |
Branch Circuit
|