Descargar documento () de 20
We make what matters work*

HQP2040

Eaton Quicklag Industrial Circuit Breaker, 40A, Two-pole, 120/240V, 10 kAIC, Thermal-Magnetic, Fixed

General specifications

Product Name
Eaton Quicklag thermal magnetic circuit breaker
Catalog Number
HQP2040
UPC
786679344101
Product Length/Depth
3.8 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
0.65 lb
Compliances
HACR Rated
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
HQP
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag

Exportar especificación del producto