Eaton HT800 pushbutton, 30.5 mm, Watertight/Oiltight, Illuminated pushbutton, NEMA 3, 3R, 4, 4X, 12 and 13, Momentary, Extended, LED, full voltage light unit, 1NO-1NC, Green lens, 120 Vac/dc, Chrome bezel, Plastic
| Product Name |
Eaton HT800 pushbutton
|
| Catalog Number |
HT8GBGABF7
|
| UPC |
782113595429
|
| Product Length/Depth |
6.65 in
|
| Product Height |
1.4 in
|
| Product Width |
2 in
|
| Product Weight |
0.01 lb
|
| Certifications |
CSA Certified
UL Listed |
| Application |
Pushbutton
|
| Special features |
HT800 series
|
| Type |
30.5 mm, Watertight/Oiltight
|
| Actuator color |
Green
|
| Bezel |
Chrome
|
| Actuator function |
Momentary
|
| Enclosure |
NEMA 12
NEMA 3R NEMA 4X NEMA 3 NEMA 4 NEMA 13 |
| Actuator |
Extended
|
| Operating mode |
Momentary
|
| Contact configuration |
1 NO-1 NC
|
| Illumination |
Illuminated
|
| Light unit type |
LED, full voltage
|
| Light unit voltage |
120 Vac/dc
|
| Lens color |
Green
|
| Product category |
Illuminated pushbuttons
|
| Operator material |
Plastic
|