Descargar documento () de 20
We make what matters work*

IG1210W

Eaton SurgeBloc protection receptacle, Isol grnd, Stand 6" #12 AWG leads, 20A, Comm specif, Wall/flush mnt, Wire leads, 340J, 2 recept, 0° to 40°C, Wht, Brs, Strght blade, Polycarb, 5-20R, Dplx

General specifications

Product Name
Eaton SurgeBloc protection receptacle
Catalog Number
IG1210W
UPC
032664534973
Product Length/Depth
2.01 in
Product Height
4.07 in
Product Width
1.73 in
Product Weight
0.295 lb
Certifications
cULus Listed

Especificaciones del producto

Device type
Straight blade
Special features
Isolated ground
Type
SurgeBloc protection receptacle
Amperage Rating
20A
Voltage rating
125 V
Contact material
Brass
Joules
340J
Allowable wire size
Standard 6 in #12 AWG leads, Copper, or Copper-Clad Aluminum
NEMA configuration
5-20R
Application
Commercial
Device grade
Commercial
Wiring method
Wire leads
Material
Thermoplastic
Number of receptacles
2
Operating temperature
0 to 40 °C
Number of wires
3
Mounting method
Wall
Flush
Number of poles
Two-pole
Style type
Duplex
Color
White
Face/body material
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español