Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

IG5262RN

Eaton Arrow Hart heavy-duty industrial specification grade duplex receptacle,#14-10 AWG,15A,Industrial,Flush,125V,Back and side,Orange,Brass,High-impact nylon face,Glass-filled nylon base,5-15R,Duplex,Screw,Glass-filled nylon,.

Especificaciones generales

Product Name
Eaton Arrow Hart heavy-duty industrial specification grade duplex receptacle
Catalog Number
IG5262RN
UPC
032664735387
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.89 in
Product Weight
0.37 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6233 01

Especificaciones del producto

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Isolated ground
Auto-grounding
Terminal guards
Screw-catch
Application
Industrial
Device grade
Heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Glass-filled nylon
Color
Orange
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon face
Glass-filled nylon base
Receptacle type
Duplex

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español