Eaton Freedom NEMA auxiliary contact, Type J (1)NO and (1)NC Auxiliary Contacts, Field Mountable in a A200 and A900 Contactor or Starter Sizes 00-6
| Product Name |
Eaton A200 NEMA motor control auxiliary contact
|
| Catalog Number |
J11
|
| UPC |
786678847221
|
| Product Length/Depth |
2.6 in
|
| Product Height |
1.5 in
|
| Product Width |
1.3 in
|
| Product Weight |
0.15 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Maximum of 4 Contacts per Starter or Contactor
|
| Accessories |
Motor control accessory
|
| Mounting method |
Field
|
| Series |
A200
|
| Used with |
Starters
|
| Special features |
Starters
|