Descargar documento () de 20
We make what matters work*

JBXEA1G07FSNDS

Double nut receptacle, IP40, size 1, 7 female contacts; JBXEA1G07FSNDS

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G07FSNDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.66 g
Compliances
UL 1977

Exportar especificación del producto