Descargar documento () de 20

JBXEP0G02FCSDS

Rear mount receptacle, IP40, size 0, 2 female contacts; JBXEP0G02FCSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP0G02FCSDS
Product Length/Depth
14.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.46 g
Compliances
UL 1977

Exportar especificación del producto