Descargar documento () de 20
We make what matters work*

JBXEP2G06MCNDS

Rear mount receptacle, IP40, size 2, 6 male contacts; JBXEP2G06MCNDS

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP2G06MCNDS
Product Length/Depth
18.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.41 g
Compliances
UL 1977

Exportar especificación del producto