Descargar documento () de 20
We make what matters work*

JBXER0G08FSNDSR

Front mount receptacle, IP40, size 0, 8 female contacts; JBXER0G08FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER0G08FSNDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
4.83 g
Compliances
UL 1977

Exportar especificación del producto