Descargar documento () de 20

JBXFD0G04FCNDSMR

Straight plug, IP40, size 0, 4 female contacts, cable clamp protective boot; JBXFD0G04FCNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD0G04FCNDSMR
Product Length/Depth
39 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
10.18 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Exportar especificación del producto