Descargar documento () de 20
We make what matters work*

JBXFH0G06FSNDSMR

Straight plug, IP68, size 0, 6 female contacts, cable clamp for protective boot; JBXFH0G06FSNDSMR

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G06FSNDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
10.08 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Exportar especificación del producto