Descargar documento () de 20
We make what matters work*

JBXFH2G04MSNDSR

Straight plug, IP68, size 2, 4 male contacts, cable clamp backshell; JBXFH2G04MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G04MSNDSR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
27.24 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Exportar especificación del producto