Descargar documento () de 20
We make what matters work*

JBXFH2G18FSSDSMR

Straight plug, IP68, size 2, 18 female contacts, cable clamp for protective boot; JBXFH2G18FSSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G18FSSDSMR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
29.34 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Exportar especificación del producto