Descargar documento () de 20
We make what matters work*

JBXHD0G08MSNDSR

Protuding front mount receptacle, IP68, size 0, 8 male contacts; JBXHD0G08MSNDSR

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G08MSNDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
11.01 g
Compliances
UL 1977

Exportar especificación del producto