Descargar documento () de 20
We make what matters work*

JBXHH0G03FSSDSR

Front mount extended receptacle, IP68, size 0, 3 female contacts; JBXHH0G03FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH0G03FSSDSR
Product Length/Depth
22.6 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
0 g
Compliances
UL 1977

Exportar especificación del producto