Descargar documento () de 20
We make what matters work*

JBXPC0G03MSNDSMR

In line cable receptacle, IP40, size 0, 3 male contacts, cable clamp protective boot; JBXPC0G03MSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC0G03MSNDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
11.81 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Exportar especificación del producto