Descargar documento () de 20
We make what matters work*

JBXPC1G08MSNDSMR

In line cable receptacle, IP40, size 1, 8 male contacts, cable clamp protective boot; JBXPC1G08MSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC1G08MSNDSMR
Product Length/Depth
42 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
21.41 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Exportar especificación del producto