Eaton Bussmann Series Class J fuse, JKS, fast-acting, current limiting fuse, 6 A, rejection style fuse, interrupting rating of 200kA at 600Vac
| Product Name |
Eaton Bussmann series JKS fuse
|
| Catalog Number |
JKS-6
|
| UPC |
051712630061
|
| EAN |
5027590445214
|
| Product Length/Depth |
0.81 in
|
| Product Height |
2.25 in
|
| Product Width |
0.81 in
|
| Product Weight |
1.15 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
6 A
|
| Number of elements |
1
|
| Class |
Class J
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
600 V
|
| Type |
LIMITRON Fast-acting fuse
|
| Special features |
Non-indicating
|
| Application |
Power panelboards, machinery disconnects
|